Skip to main content

Features

  • 20mΩ RDSON while supporting 2.5A
  • Discharges load when off
  • Fast turn-on time

Description

The SLG5NT1533V is a 20mΩ 2.5A single-channel load switch with configurable slew rate control. The device can enable fast power rail turn-on with big cap loading. The internal circuit limits max inrush current to prevent device damage. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VDD min. (V) 2.5
VDD max. (V) 5.5
VIN Channel 1 min. (V) 0.85
VIN Channel 1 max. (V) 4
RDSON (Typ) Channel 1 (mΩ) 20
IDS Channel 1 (A) 2.5
Enable Active High
Output Voltage Slew Rate set by Capacitor
Discharge Circuit Yes
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) No
Short Circuit Protection No
Over Temperature Protection (OTP) Yes
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STDFN-8 1.0 x 1.6 mm 8 0.4

Applications

  • Fast Turn On/Off power rail switching with big cap loading
  • Frequent wake and sleep power cycle
  • Mobile devices and portable devices

Applied Filters: