Features
- Optimized for all high-side power-rail control applications in adapter-powered devices, set-top boxes, tablet PCs, hard-disk and solid-state drives, and PCI/PCIe cards
- 4mΩ RDSON
- Maximum continuous FET current: 4A
- Supply voltage: 2.5V ≤ VDD ≤ 5.5V
- Wide input voltage range: 0.8V ≤ VIN ≤ VDD
- Capacitor-adjustable VOUT slew-rate control
- Two-stage overcurrent protection:
- Fixed-threshold, 8A active current limit
- Fixed 0.5A short-circuit current limit
- Thermal shutdown protection
Description
Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1709V is a high-performance 4mΩ, 4A single-channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1709V achieves a stable 4mΩ RDSON across a wide input/supply voltage range. Incorporating two-stage current protection as well as thermal protection, the SLG59M1709V is designed for all 0.8V to 5.5V power rail applications. Using Renesas' proprietary CuFET™ technology for high-current operation, the SLG59M1709V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6mm x 2.5mm STQFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.8 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 4 |
| IDS Channel 1 (A) | 4 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | No |
| Undervoltage Protection | Yes |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Internally Fixed |
| Over Current Protection Setting Range Channel 1 | 8 - 8 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN-16 | 1.6 x 2.5 mm | 16 | 0.4 |
Applications
- Notebook Power Rail Switching
- Tablet Power Rail Switching
- Smartphone Power Rail Switching
Applied Filters: