Skip to main content

Features

  • Optimized for notebook, tablet, and smartphone power rail switching
  • Operating temperature: -40 °C to 125 °C
  • 13mΩ RDSON while supporting 3.5A
  • Generates very low thermal gradients
  • Supply voltage: 2.5V ≤ VDD ≤ 5.5V
  • Wide Input voltage range: 0.8V ≤ VIN ≤ VDD
  • Fixed VOUT slew rate: 3V/ms
  • Two-stage overcurrent protection:
    • Resistor-adjustable active current limit
    • Fixed 0.5A short-circuit current limit
  • Thermal shutdown protection
  • Open-drain FAULT signaling
  • Analog current monitor output: 100μA/A
  • ON-OFF control: Active HIGH

Description

Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 125 °C extended industrial temperature range, the SLG59M1707V is a high‑performance 13mΩ, 3.5A single‑channel nFET load switch designed for all 0.8V to 5.5V power rail applications. With a fixed VOUT slew rate of 3V/ms, inrush current is internally limited. Using a proprietary MOSFET design, the SLG59M1707V achieves a stable 13mΩ RDSON across a wide input/supply voltage range. The SLG59M1707V also incorporates resistor‑adjustable current limiting as well as thermal protection. Using proprietary technology for high‑current operation, the SLG59M1707V is packaged in a space‑efficient, low thermal resistance, RoHS‑compliant 1.6mm x 2.5mm STQFN package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VDD min. (V) 2.5
VDD max. (V) 5.5
VIN Channel 1 min. (V) 0.8
VIN Channel 1 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 13
IDS Channel 1 (A) 3.5
Enable Active High
Output Voltage Slew Rate set by Internally Fixed
Discharge Circuit Yes
Undervoltage Protection Yes
Over Voltage Protection No
Power Good (PG), FAULT indicator FAULT
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) Adjustable
Over Current Protection Setting Range Channel 1 1 - 4
Short Circuit Protection Yes
Over Temperature Protection (OTP) Yes
Current Monitor Output Yes
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +125°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STQFN-16 1.6 x 2.5 mm 16 0.4

Applications

  • Notebook Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: