| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Current Monitor Output | No |
| Discharge Circuit | Yes |
| Enable | Active High |
| FET Pass Device Type | Single P-Channel |
| IDS (A) | 1 |
| Internal TVS Surge Protection | No |
| Output Voltage Slew Rate set by | No |
| Over Current Protection (OCP) | No |
| Over Temperature Protection (OTP) | No |
| Over Voltage Protection | No |
| Parametric Category | Load Switches |
| Power Good (PG), FAULT indicator | No |
| Power Monitor Output | No |
| RDSON (Typ) (mΩ) | 17.4 |
| Ramp Control | Internally Fixed |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Short Circuit Protection | No |
| Undervoltage Protection | No |
| VD/VIN (Max) | 2 |
| VD/VIN (Min) | 0.8 |
| VIN Channel 1 max. (V) | 2 |
| VIN Channel 1 min. (V) | 0.8 |
| VIN Range (V) | 0.8 - 2 |
| VIN max. (V) | V2 |
| VIN min. (V) | V0.8 |
Operating from a 0.8 V to 2.0 V power supply, the SLG59M1693C is a self‑powered, high‑performance 17.4 mΩ, 1.0 A single‑channel pFET load switch. The SLG59M1693C’s low supply current makes it an ideal pFET integrated power switch in small form‑factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1693C achieves a low RDSON across the entire input voltage range. Through the application of Renesas' proprietary CuFET technology, the SLG59M1693C can be used in applications up to 1 A with a very‑small 0.56 mm² WLCSP form factor.