Features
- High- performance pFET:
- 17.4 mΩ at VIN = 2.0 V
- 40 mΩ at VIN = 0.8 V
- Maximum Continuous Current: 1 A
- Input Range: 0.8 V ≤ VIN ≤ 2.0 V
- Low Typical No-load Supply Current
- When On: 5.5 nA
- When OFF: 0.83 µA
- Typical Turn-on Time: 0.44 ms
- Fast VOUT Discharge
- Operating Temperature range: -40 °C to 85 °C
- Other Features Available via Metal Mask:
- VOUT Discharge Disabled
Description
Operating from a 0.8 V to 2.0 V power supply, the SLG59M1693C is a self‑powered, high‑performance 17.4 mΩ, 1.0 A single‑channel pFET load switch. The SLG59M1693C’s low supply current makes it an ideal pFET integrated power switch in small form‑factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1693C achieves a low RDSON across the entire input voltage range. Through the application of Renesas' proprietary CuFET technology, the SLG59M1693C can be used in applications up to 1 A with a very‑small 0.56 mm² WLCSP form factor.
Applied Filters: