Features
- Optimized for enterprise/embedded computing power rail switching
- Operating temperature: -40 °C to 125 °C
- 17mΩ RDSON while supporting 2.5A
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.9V ≤ VD ≤ VDD
- Inrush current control by an external capacitor
- Over-temperature protection
- Two-stage overcurrent protection:
- Fixed-threshold, 4.5A Active Current Limit
- Fixed 0.5A Short-circuit Current Limit
- Discharges load when switched OFF
- ON-OFF Control: Active HIGH
Description
The SLG59M1658V is a high-performance 17mΩ, 2.5A single‑channel nFET load switch that can operate with a 2.5V to 5.5V VDD supply to switch power rails from as low as 0.9V up to the supply voltage. The SLG59M1658V incorporates two‑level overload current protection, thermal shutdown protection, fast output voltage discharge, and inrush current control which can easily be adjusted by a small external capacitor. Using a proprietary MOSFET design, the SLG59M1658V achieves a stable 17mΩ RDSON across a wide input voltage range. In addition, the SLG59M1658V’s package also exhibits low thermal resistance for high‑current operation. Fully specified over the -40 °C to 125 °C temperature range, the SLG59M1658V is packaged in a space-efficient, low thermal resistance, RoHS‑compliant 1.0mm x 1.6mm STDFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.9 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 17 |
| IDS Channel 1 (A) | 2.5 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Internally Fixed |
| Over Current Protection Setting Range Channel 1 | 4.5 - 4.5 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +125°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STDFN-8 | 1.0 x 1.6 mm | 8 | 0.4 |
Applications
- Notebook Power Rail Switching
- Tablet Power Rail Switching
- Smartphone Power Rail Switching
Applied Filters: