Skip to main content
Renesas Electronics Corporation
5.5V, 7.8mΩ, 9A Load Switch with Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):1.0 x 3.0 mm
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)9
IDS Channel 1 (A)9
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Internal TVS Surge ProtectionNo
Moisture Sensitivity Level (MSL)1
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 3.0 mm
Pkg. TypeSTDFN-14
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesRCB, TSD
RDSON (Typ) (mΩ)7.8
RDSON (Typ) Channel 1 (mΩ)7.8
Ramp ControlCapacitor
Reverse current blockingYes
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)0.85
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Range (V)0.85 - 5.5
VIN Range Channel 1 (V)0.85 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.85

Description

The SLG59M1655V is a high-performance 7.8mΩ nFET load switch designed for all 0.85V to 5.5V power rail applications up to 9A. Incorporating reverse-current blocking, the SLG59M1655V is uniquely suited for those power rail applications where output-to-input voltage back feed conditions are to be avoided. Using a proprietary MOSFET design, the SLG59M1655V achieves its stable 7.8mΩ RDSON across a wide input/supply voltage range. The SLG59M1655V package also exhibits low thermal resistance for high-current operation.

Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1655V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.0mm x 3.0mm STDFN package.