Skip to main content

Features

  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 7.8mΩ RDSON while supporting 9A
  • Output voltage slew-rate control by an external capacitor
  • Over-temperature protection
  • Output discharge version: SLG59M1600V

Description

The SLG59M1655V is a high-performance 7.8mΩ nFET load switch designed for all 0.85V to 5.5V power rail applications up to 9A. Incorporating reverse-current blocking, the SLG59M1655V is uniquely suited for those power rail applications where output-to-input voltage back feed conditions are to be avoided. Using a proprietary MOSFET design, the SLG59M1655V achieves its stable 7.8mΩ RDSON across a wide input/supply voltage range. The SLG59M1655V package also exhibits low thermal resistance for high-current operation.

Fully specified over the -40 °C to 85 °C temperature range, the SLG59M1655V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.0mm x 3.0mm STDFN package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VDD min. (V) 2.5
VDD max. (V) 5.5
VIN Channel 1 min. (V) 0.85
VIN Channel 1 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 7.8
IDS Channel 1 (A) 9
Enable Active High
Output Voltage Slew Rate set by Capacitor
Discharge Circuit No
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking Yes
Reverse voltage detection No
Over Current Protection (OCP) No
Short Circuit Protection No
Over Temperature Protection (OTP) Yes
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
STDFN-14 1.0 x 3.0 mm 14

Applied Filters: