Skip to main content

Features

  • Optimized for high-current point-of-load applications
  • Power supply: 2.5V ≤ VDD ≤ 5.5V
  • Input voltage range: 0.85V ≤ VD ≤ VDD
  • 40mΩ RDSON while supporting 1.0A
  • Output voltage slew-rate control by resistor
  • Over-temperature protection

Description

The SLG59M1599V dual N-channel load switch is designed for load switching applications. The part comes with two 40mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate for each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.6mm x 1.0mm package.

Parameters

Attributes Value
FET Pass Device Type Dual N-Channel
VDD min. (V) 2.5
VDD max. (V) 5.5
VIN Channel 1 min. (V) 0.85
VIN Channel 1 max. (V) 5.5
VIN Channel 2 min. (V) 0.85
VIN Channel 2 max. (V) 5.5
RDSON (Typ) Channel 1 (mΩ) 40
RDSON (Typ) Channel 2 (mΩ) 40
IDS Channel 1 (A) 1
IDS Channel 2 (A) 1
Enable Active High
Output Voltage Slew Rate set by Resistor
Discharge Circuit No
Undervoltage Protection No
Over Voltage Protection No
Power Good (PG), FAULT indicator No
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) No
Short Circuit Protection No
Over Temperature Protection (OTP) Yes
Current Monitor Output No
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STDFN-8 1.0 x 1.6 mm 8 0.4

Applied Filters: