Features
- Optimized for high-current point-of-load applications
- Input voltage range: 0.85V ≤ VD1, VD2 ≤ VDD
- 40mΩ RDSON while supporting 1.0A
- Output voltage slew-rate control by resistor
- Over-temperature protection
- Output discharge circuitry
Description
The SLG59M1446V GreenFET dual N-channel load switch is designed for load switching applications. The part comes with two 40mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Dual N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Channel 1 max. (V) | 5.5 |
| VIN Channel 2 min. (V) | 0.85 |
| VIN Channel 2 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 40 |
| RDSON (Typ) Channel 2 (mΩ) | 40 |
| IDS Channel 1 (A) | 1 |
| IDS Channel 2 (A) | 1 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Resistor |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STDFN-8 | 1.0 x 1.6 mm | 8 | 0.4 |
Applied Filters:
Loading