Features
- Optimized for smartphone and notebook/tablet PC applications
- 40mΩ RDSON while supporting 1.0A
- Power supply/input voltage range: 2.5V ≤ VD ≤ 5.5V
- Output voltage slew-rate control by resistor
- Over-temperature protection
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Description
The SLG59M1440V single N-channel load switch is designed for load switching applications. The part comes with one 40mΩ 1.0A rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.0mm x 1.0mm package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 2.5 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 40 |
| IDS Channel 1 (A) | 1 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Resistor |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STDFN-4 | 1.0 x 1.0 mm | 4 | 0.4 |
Applied Filters:
Loading