Skip to main content
Renesas Electronics Corporation
5.5V, 70mΩ, 1.5A Load Switch with Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-9
Pkg. Code:
Lead Count (#):9
Pkg. Dimensions (mm):1.21 x 1.21 mm
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP-9
Lead Count (#)9
Carrier TypeTape & Reel
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive Low
FET Pass Device TypeSingle N-Channel
IDS (A)1.5
IDS Channel 1 (A)1.5
Input Quiescent Current Channel 1, max (µA)115
Input Quiescent Current Channel 1, typ (µA)80
Input Quiescent Current when OFF Channel 1, max (µA)2
Input Quiescent Current when OFF Channel 1, typ (µA)0.5
Internal TVS Surge ProtectionNo
Moisture Sensitivity Level (MSL)1
Output Discharge CircuitNo
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 10.16 - 1.81
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionYes
Over Сurrent Protection Setting Range (A)0.16 - 1.81
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.21 x 1.21 mm
Power Good (PG), FAULT indicatorFAULT
RDSON (Typ) (mΩ)70
RDSON (Typ) Channel 1 (mΩ)70
Reverse current blockingYes
Reverse voltage detectionYes
Short Circuit ProtectionNo
Undervoltage ProtectionYes
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)2.7
VIN Range (V)2.7 - 5.5
VIN Range Channel 1 (V)2.7 - 5.5
VIN max. (V)V5.5
VIN min. (V)V2.7
VOUT Discharge CircuitNo

Description

The SLG59H1342C is a self-powered, high-performance, 70mΩ, nFET load switch designed for high-side power rail applications up to 1.5A. When ON, its internal reverse-current protection quickly opens the switch if a reverse-voltage condition is detected (VOUT > VIN + 50mV). When OFF, an internal back-to-back reverse-current blocking circuit prevents reverse-path leakage current.