Features
- Integrated 1.5A Continuous IDS nFET Load Switch
- Integrated Low RDSON nFET switch: 70mΩ
- Input Voltage: 2.7V to 5.5V
- Operating Temperature: -40 °C to 85 °C
- Resistor-adjustable Active Current Limit
- ±10% accuracy for 0.27A to 1.81A Current Limit
- Thresholds
- ±15% accuracy for < 0.27A Current Limit Thresholds
- Open Drain FLT Signaling
- Input Over-Voltage Protection
- Absolute VIN maximum voltage rating: 28VDC
- Over-temperature Protection
- Under-Voltage Lockout
- True Reverse-Current Blocking
- Active Low ON signal control
Description
The SLG59H1342C is a self-powered, high-performance 70mΩ nFET load switch designed for high-side power rail applications up to 1.5A. When ON, its internal reverse-current protection quickly opens the switch if a reverse-voltage condition is detected (VOUT > VIN + 50mV). When OFF, an internal back-to-back reverse-current blocking circuit prevents reverse path leakage current.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 2.7 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 70 |
| IDS Channel 1 (A) | 1.5 |
| Enable | Active Low |
| Output Voltage Slew Rate set by | Internally Fixed |
| Discharge Circuit | No |
| Undervoltage Protection | Yes |
| Over Voltage Protection | Yes |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | Yes |
| Reverse voltage detection | Yes |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 0.16 - 1.81 |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| WLCSP-9 | 1.21 x 1.21 mm | 9 |
Applications
- Fast Turn On/Off power rail switching
- Frequent wake & sleep power cycle
- Mobile devices and portable devices
Applied Filters:
Loading