Skip to main content

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 13.1mΩ RDSON
  • Maximum Continuous Current: 5A
  • Wide Operating Supply Voltage: 4.5V to 22V
  • Automatic 10W nFET SOA Protection
  • 4-Level, Pin-selectable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two-stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5A Short-circuit Current limit
  • Open Drain FAULT Signaling
  • ON-OFF Control: Active HIGH

Description

The SLG59H1128V is a high‑performance, self‑powered, 13.1mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 5A. Using a proprietary MOSFET design, the SLG59H1128V achieves a stable 13.1mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1128V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1128V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Parameters

Attributes Value
FET Pass Device Type Single N-Channel
VIN Channel 1 min. (V) 4.5
VIN Channel 1 max. (V) 22
RDSON (Typ) Channel 1 (mΩ) 13.1
IDS Channel 1 (A) 5
Enable Active High
Output Voltage Slew Rate set by Capacitor
Discharge Circuit Yes
Undervoltage Protection Yes
Over Voltage Protection Yes
Power Good (PG), FAULT indicator FAULT
Reverse current blocking No
Reverse voltage detection No
Over Current Protection (OCP) Adjustable
Over Current Protection Setting Range Channel 1 1 - 5
Short Circuit Protection Yes
Over Temperature Protection (OTP) Yes
Current Monitor Output Yes
Internal TVS Surge Protection No
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
STQFN-18 1.6 x 3.0 mm 18 0.4

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 5V, 9V, 12V, and 20V Point‑of‑Load Power Distribution
  • Motor Drives

Applied Filters: