Features
- Low RDSON: 13.3mΩ
- Maximum Continuous Current: 4A
- Wide Operating Supply Voltage: 12V or 24V
- Automatic 10W nFET SOA Protection
- Capacitor-adjustable Inrush Current Control
- Two stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5A Short-circuit Current Limit
- Fast VOUT Discharge
- ON-OFF Control: Active HIGH
- Pb-free/RoHS-Compliant Package
Description
The SLG59H1017V is a high‑performance 13.3mΩ NMOS load switch designed to control 12V or 24V power rails up to 4A. Using a proprietary MOSFET design, the SLG59H1017V achieves a stable 13.3mΩ RDSON across a wide input voltage range. Combining novel FET design and copper pillar interconnects, the SLG59H1017V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59H1017V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VIN Channel 1 min. (V) | 10.8 |
| VIN Channel 1 max. (V) | 25.2 |
| RDSON (Typ) Channel 1 (mΩ) | 13.3 |
| IDS Channel 1 (A) | 4 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | Yes |
| Over Voltage Protection | Yes |
| Power Good (PG), FAULT indicator | FAULT |
| Reverse current blocking | No |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | Adjustable |
| Over Current Protection Setting Range Channel 1 | 1 - 4.5 |
| Short Circuit Protection | Yes |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | Yes |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| STQFN-18 | 1.6 x 3.0 mm | 18 | 0.4 |
Application Block Diagrams
| IO-Link Master IO-Link gateway kit connects 8 sensors/actuators with Ethernet, controlled by Arm Cortex-R52 MPU. |
Additional Applications
- Power-Rail Switching
- Multifunction Printers
- Large-format Copiers
- Telecommunications Equipment
- High-performance Computing
- 12V and 24V Point‑of‑Load Power Distribution
- Motor Drives
Applied Filters:
Loading