Skip to main content

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 50mΩ RDSON
  • Maximum Continuous Current: 3A
  • Wide Operating Supply Voltage: 4.5V to 22V
  • Back-to-Back FET Reverse-current Blocking, when OFF
  • Automatic nFET SOA Protection
  • Four-level, Pin-selectable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two-stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5A Short-circuit Current Limit
  • ON-OFF Control: Active HIGH

Description

The SLG59H1005V is a high‑performance, self‑powered 50mΩ NMOS load switch with back-to-back reverse‑current blocking designed for all 4.5V to 22V power rails up to 3A. Using a proprietary MOSFET design, the SLG59H1005V achieves a stable 50mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1005V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1005V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VIN Channel 1 min. (V)4.5
VIN Channel 1 max. (V)22
RDSON (Typ) Channel 1 (mΩ)50
IDS Channel 1 (A)3
EnableActive High
Output Voltage Slew Rate set byCapacitor
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionYes
Power Good (PG), FAULT indicatorFAULT
Reverse current blockingYes
Reverse voltage detectionNo
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 3
Short Circuit ProtectionYes
Over Temperature Protection (OTP)Yes
Current Monitor OutputYes
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STQFN-181.6 x 3.0 mm180.4

Application Block Diagrams

EV Charger Wall Box with High-End HMI Block Diagram
EV Charger Wall Box with High-End HMI
Versatile EV charger offers 1-3 phase options with IoT connectivity and advanced metrology functions.
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0 Block Diagram
Multi-Cell USB PD Power Bank with Quick Charge 2.0/3.0
60W+ USB PD power bank offers efficient charging with multi-cell setup and Bluetooth LE monitoring.

Additional Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 4.5V and 22V Point‑of‑Load Power Distribution
  • Motor Drives

Applied Filters: