Skip to main content

Features

  • 5V Power supply
  • Drain Voltage Range 1.0V to 20V
  • Internal Gate Voltage Charge Pump
  • Controlled Load Discharge Rate
  • Controlled Turn on Slew Rate
  • TDFN-8 Package

Description

The SLG55221 is a dual rail, high-voltage gate driver with an internal charge pump for single or dual N-Channel MOSFETs with VGS < 20V. Soft switching 1.0V to 20V power rail.

Parameters

AttributesValue
Supply Voltage Vcc Range5V
Input Voltage Range (V)1 - 20
Number of Controlled Supplies (#)2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN-82 x 280.5

Applications

  • Power Supply Sequencing with ramp/delay/discharge control
  • Power Rail “Soft” Switch
  • Hot Plugging Applications
  • Low Transient Load Switching
  • Replace high cost P-channel MOSFETs with lower cost
    N-channel MOSFETs

Applied Filters: