Features
- 12V Power supply
- Drain Voltage Range 1.0V to 20V
- Internal Gate Voltage Charge Pump
- Controlled Turn on Delay
- Controlled Load Discharge Rate
- Controlled Turn on Slew Rate
- 2mm x 2mm TDFN-8 Package
- Pb-Free/Halogen-Free/RoHS compliant
Description
The SLG55022 is a high-voltage gate driver with an internal charge pump for a single N-Channel MOSFET with VGS < 20V. Soft switching 1.0V to 20V power rail.
Parameters
| Attributes | Value |
|---|---|
| Supply Voltage Vcc Range | 12V |
| Input Voltage Range (V) | 1 - 20 |
| Number of Controlled Supplies (#) | 1 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Pitch (mm) |
|---|---|---|
| TDFN-8 | 2 x 2 | 0.5 |
Applications
- Power Rail Switches
- Hot Plugging Applications
- Soft Switching
- Personal computers and Servers
- Data Communications Equipment
Applied Filters:
Loading