Skip to main content

Features

  • GreenPAK flexible mixed-signal programmable ASIC with integrated LDOs
  • Eight channels of LDOs, five can operate in bypass mode
  • Output current capability up to 1300mA per channel
  • User-configurable settings via I2C and OTP, including LDO configurations (output voltage, current limit thresholds, slew rates), matrix interconnect logic, and sequencing
  • Six user-defined GPIOs to route available internal and external signals. High-voltage pins can be supplied by VDDIO for input and output modes.
  • Flexible user-defined supply controller with matrix interconnect logic, delays, GPIOs, and macrocells
  • Package: WLCSP-25 (1.992mm x 1.992mm x 0.440mm, 0.35mm)

Description

The SLG51002 power management IC (PMIC) contains eight compact and customizable low-dropout regulators and is designed for high-performance camera modules and other small multi-rail applications.

The SLG51002 is a GreenPAK™ cost-effective non-volatile memory (NVM) programmable device with integrated high-performance LDOs that enables innovators to integrate many system functions while minimizing component count, board space, and power consumption. This small integrated power solution replaces eight discrete channels to reduce board space.

The SLG51002's LDOs exceed the power performance requirements of newer image sensors to help produce the best image quality. Additionally, this device helps system designers meet stringent noise budgets. The IC's configurable VOUT settings, sequencing, and resources satisfy multiple project requirements to reduce re-design, sourcing, and qualification. Using the SLG51002, users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic. The SLG51002's unique GUI-based development software enables a completely graphical design configuration process.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

Attributes Value
Function 8-ch PMIC
Outputs (#) 8
Input Voltage (Min) (V) 0.8
Input Voltage (Max) (V) 5
Output Current Max (A) 1.3
USB-Power Management No
GPIOs (#) 6
Bus Voltage (Max) (V) 5
Integrated step-down DC/DC Converter Channels (#) 0
Step-up DC/DC converter Channels (#) 0
Total step-down DC/DC converter channels (#) 0

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
WLCSP 1.992 x 1.992 x 0.440 25 0.35

Applications

  • High-end camera module applications
  • Smartphones
  • Digital cameras
  • Security cameras
  • Smart devices with imaging
  • Advanced sensor systems
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: