Skip to main content

Features

  • Read Back Protection (Read Lock)
  • Power Supply: 1.0V to 1.65V
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Analog Comparators (ACMPxH)
    • Integrated Voltage Reference
    • Fifteen Combination Function Macrocells
      • Three 2-bit LUT or (DFF/LATCH) or Shift Register
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Ten 3-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
      • One 4-bit LUT or (DFF/LATCH) with Set/Reset or Shift Register
    • Eight Multi-Function Macrocells
      • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
      • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter/FSM
    • I²C Communication
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Two Oscillators (OSC)
      • 2.048kHz Oscillator
      • 25MHz Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR) with CRC

Description

The SLG47512 provides a small, low-voltage, and low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47512. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

Attributes Value
GPIOs (#) 10
ACMP Channels (#) 2
CNT/DLY (Max) (#) 8
LUTs (Max) (#) 23
DFF (Max) (#) 22
Pipe Delay 3x 4-bit; 10x 8-bit; 1x 16-bit Shift Regs
# of Programable Delays (#) 1
Oscillator Type LF OSC, Ring OSC
Temperature Sensor (ch) (#) 1
Interface I2C
Memory Type OTP
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 1.6 x 1.6 12 0.4

Applications

  • Smartphones and fitness bands
  • Portable and handheld electronics
  • Home appliances and IoT
  • Personal computers and servers
  • PC peripherals
  • Data communications equipment
  • Robotics
  • Toys
  • Low voltage applications
This device is factory-configurable. Try the Custom Part Configuration Utility.

Applied Filters: