Skip to main content

Features

  • 2 power supply inputs:
    • 2.5V (±8%) to 5.0V (±10%) VDD
    • 3.3V (±9%) to 12.0V (±10%) VDD2
  • 4 high-voltage high-current drive GPOs
    • Dual/Single full-bridge driver option
    • Quad/Dual/Single half-bridge driver option
    • Slew rate modes:
      • Motor driver mode
      • Pre-driver (MOSFET driver) mode
    • Sleep function
    • Low RDS(ON) high-side + low-side resistance = 0.4Ω typical
    • 2A peak, 1.5A RMS per full bridge (at VDD2 = 5V, TA = 25°C)
    • 4A peak, 3A RMS per two full bridge connected in parallel (at VDD2 = 5V, TA = 25°C)
    • 2A peak, 1.5A RMS per half bridge GPO (at VDD2 = 5V, TA = 25°C)
    • Integrated overcurrent (OCP), short circuit, undervoltage-lockout (UVLO), thermal shutdown (TSD) protections
    • SENSE_A, SENSE_B inputs that are connected to the current comparators for current control
    • Fault signal indicator (OCP/UVLO/TSD)
  • Differential amplifier with integrator and comparator for motor speed control function
  • 2 current sense comparators with dynamical Vref mode
  • 2 high-speed general-purpose ACMPs
    • Modes: UVLO, OCP, TSD, voltage monitor, current monitor
  • 1 voltage reference (Vref) output
  • 5 multi-function macrocells
    • 4 selectable DFF/LATCH/3-bit LUTs + 8-bit delay/counters
    • 1 selectable DFF/LATCH/4-bit LUT + 16-bit delay/counter
  • 12 combination function macrocells
    • 3 selectable DFF/LATCH or 2-bit LUTs
    • 1 selectable programmable pattern generator or 2-bit LUT
    • 6 selectable DFF/LATCH or 3-bit LUTs
    • 1 selectable pipe delay or ripple counter or 3-bit LUT
    • 1 selectable DFF/LATСH or 4-bit LUT
  • 2 PWM macrocells
    • Flexible 8-bit/7-bit PWM mode with the duty cycle control
    • 16 preset duty cycle registers switching mode for PWM Sine or other waveforms
  • Serial communications
    • I2C protocol interface
  • Programmable delay with edge detector output
  • Additional logic function – One deglitch filter with edge detectors
  • 2 oscillators (OSC)
    • 2.048kHz oscillator
    • 25MHz oscillator
  • Analog temperature sensor with ACMP connected output
  • Power-on Reset (POR)
  • One-time programmable memory
  • Operating temperature range: -40°C to 105°C
  • RoHS compliant/Halogen-free
  • 20-pin STQFN: 2mm x 3mm x 0.55mm, 0.4mm pitch

Description

The SLG47105-E provides a small, low-power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, the high-voltage pins, and the macrocells of the SLG47105-E. Configurable PWM macrocells in combination with special high-voltage outputs will be useful for motor drive or load drive applications. High-voltage pins allow for the design of smart level translators or for driving the high-voltage high-current load.

Parameters

Attributes Value
Nominal VDD 2.3 - 5.5
VDD2 (V) 3 - 13.2
GPIOs (#) 12
Special Features 2x CCMP, 2x H-/4x Half-Bridge, 2x PWM, Int&Diff Amp
ACMP Channels (#) 2
CNT/DLY (Max) (#) 5
Look-up Table (LUTs) 17
DFF (Max) (#) 15
Pipe Delay 16-stage
# of Programable Delays (#) 1
Oscillator Type LF OSC, Ring OSC
Temperature Sensor (ch) (#) 1
Temp. Range (°C) -40 to +105°C
Interface I2C
Memory Type OTP

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 2.0 x 3.0 20 0.4

Applications

  • Outdoors electronics
  • Factory automation
  • E-Bikes
  • Power electronics
  • EV charging stations
  • Personal computers and servers
  • Motor drivers
  • High-voltage MOSFET drivers
  • LED matrix dimmers

Applied Filters: