Skip to main content

Features

  • Wide Range Power Supply
    • 2.5V (±8%) to 5V (±10%) VDD
    • 1V (±5%) to 1.8V (±10%) VDD2
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Two High-Speed General-Purpose Rail-to-Rail Analog Comparators (ACMPxH)
    • Two Low-Power General-Purpose Rail-to-Rail Analog Comparators (ACMPxL)
    • Two Voltage References (Vref)
      • Two Vref Outputs
    • Twelve Combination Function Macrocells
      • One Selectable DFF/Latch or 2-bit LUT
      • Four Selectable DFF/Latches or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • One Selectable Programmable Pattern Generator or 2-bit LUT
      • Four Selectable 8-bit CNT/DLYs or 3-bit LUTs
      • One Selectable 16-bit CNT/DLY or 4-bit LUT
    • Asynchronous State Machine
      • Twelve States
      • Four Dynamic Memory (DM) Macrocells
      • f(1) Computation Macrocell with Dedicated ACMP
    • Serial Communications
      • I2C Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Deglitch Filter or Edge Detector
    • Three Oscillators (OSC)
      • 2.048kHz Oscillator
      • 2.048MHz Oscillator
      • 25MHz Oscillator
    • Crystal Oscillator
    • Analog Temperature Sensor
    • Power-On Reset (POR)

Description

Renesas' Zero Static Power ASM (Asynchronous State Machine) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46881 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46881. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

Attributes Value
Nominal VDD 2.3 - 5.5
VDD2 (V) 0.95 - 1.98
GPIOs (#) 28
Special Features ASM (12 states)
ACMP Channels (#) 4
CNT/DLY (Max) (#) 5
LUTs (Max) (#) 12
DFF (Max) (#) 5
Pipe Delay 16-stage
# of Programable Delays (#) 1
Oscillator Type RC OSC, LF OSC, Ring OSC, Crystal OSC
Temperature Sensor (ch) (#) 1
Interface I2C
Memory Type OTP
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
TQFN 4.0 x 4.0 32

Applications

  • Personal Computers and Servers
  • PC Peripherals
  • Consumer Electronics
  • Data Communications Equipment
  • Handheld and Portable Electronics
  • Smartphones and Fitness Bands
  • Notebook and Tablet PCs
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: