Skip to main content

Features

  • Two high-speed general-purpose rail-to-rail analog comparators (ACMPxH)
  • Two low-power general-purpose rail-to-rail analog comparators (ACMPxL)
  • Two voltage references
    • Two VREF outputs
  • Twelve combination function macrocells
    • One selectable DFF/Latch or 2-bit LUT
    • Four selectable DFF/Latches or 3-bit LUTs
    • One selectable pipe delay or ripple counter, or 3-bit LUT
    • One selectable programmable pattern generator or 2-bit LUT
    • Four selectable 8-bit CNT/DLYs or 3-bit LUTs
    • One selectable 16-bit CNT/DLY or 4-bit LUT
  • Asynchronous state machine
    • Twelve states
    • Four dynamic memory macrocells
    • f(1) computation macrocell with dedicated ACMP
  • Serial communications: I2C protocol interface
  • Programmable delay with edge detector output
  • Deglitch filter or edge detector
  • Three oscillators
    • 2.048kHz oscillator
    • 2.048MHz oscillator
    • 25MHz oscillator
  • Crystal oscillator
  • Analog temperature sensor
  • Power-on Reset (POR)
  • Wide range power supply
    • 2.5V (± 8%) to 5V (± 10%) VDD
    • 2.5V (± 8%) to 5V (± 10%) VDD2 (VDD2 ≤ VDD)
  • Ambient operating temperature range: -40°C to +125°C
  • RoHS-compliant/Halogen-free
  • 32-pin STQFN: 4.0mm x 4.0mm x 0.55mm, 0.4mm pitch

Description

The GreenPAK product family is based around Renesas' proprietary Zero Static Power ASM (Asynchronous State Machine). This machine is fault tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880-E provides a small, low-power component for commonly used mixed-signal functions. The user creates a circuit design by programming the one-time non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46880-E. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
Nominal VDD2.3 - 5.5
VDD2 (V)2.3 - 5.5
GPIOs (#)28
Special FeaturesASM (12 states)
ACMP Channels (#)4
CNT/DLY (Max) (#)5
Look-up Table (LUTs)12
D Flip-flops (DFFs) (#)5
Pipe Delay16-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC, LF OSC, Ring OSC, Crystal OSC
Temperature Sensor (ch) (#)1
Temp. Range (°C)-40 to +125°C
InterfaceI2C
Memory TypeOTP

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
STQFN4.0 x 4.032

Product Comparison

SLG46880-ESLG46880-ASLG46880
GPIOs (#)282828
Special FeaturesASM (12 states)ASM (12 states)ASM (12 states)
Pkg. TypeSTQFNTQFNTQFN
Pkg. Dimensions (mm)4.0 x 4.05.0 x 5.04.0 x 4.0
Automotive Rating-AEC-Q100 (Grade 1)-
Temp. Range (°C)-40 to +125°C-40 to +125°C-40 to +85°C

Applications

  • Outdoors electronics
  • Factory automation
  • Servers and networking equipment

Applied Filters: