Skip to main content

Features

  • Programmable Asynchronous State Machine
  • Logic and Mixed Signal Circuits
  • Highly Versatile Macrocells
  • Read Back Protection (Read Lock)
  • Four 150mA LDO Regulators
  • I2C Interface
  • 2.5V (±8%) to 5V (±10%) Supply
  • Operating Temperature Range: -40°C to 85°C
  • RoHS-Compliant/Halogen-Free
  • Macrocells Overview
    • Four Analog Comparators (ACMP)
    • Voltage Reference (Vref) for ACMPs
    • Analog Temperature Sensor
    • Fifteen Combination Function Macrocells
      • Three Selectable DFF/Latch or 2-bit LUTs
      • Six Selectable DFF/Latch or 3-bit LUTs
      • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
      • Five 8-bit Delays/Counters or 3-bit LUTs
    • Combinatorial Logic:
      • One 4-bit LUT with Two Outputs
    • Asynchronous State Machine
      • Eight States
      • Flexible Input Logic from State Transitions
    • Real-Time Clock (RTC) Binary Counter
    • Four Tri-Mode 150mA LDO Regulators
      • High Power Mode (HP Mode): 150mA output
      • Low Power Mode (LP Mode): 100μA output
      • Bypass Mode: Acts Like a Load Switch
    • 1A Synchronous DC/DC Step-Down Converter
    • Serial Communications
      • Proprietary 2-Wire interface "PC2W"
      • I2C Slave Protocol Interface
    • Programmable Delay with Edge Detector Output
    • Additional Logic Functions
      • 2 Deglitch Filters with Edge Detectors
    • Two Oscillators (OSC)
      • Configurable 25kHz/2MHz
      • 2kHz Low Power Oscillator
    • Eight-Byte RAM + OTP User Memory
      • RAM Memory space that is readable and writable via I2C
      • User-defined initial values transferred from OTP
    • Power-On Reset (POR)

Description

The SLG46585 is a small, low-power component commonly used to integrate mixed-signal functions under the control of an asynchronous state machine. The user creates the circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46585. This highly versatile device allows for a wide variety of functions and control logic to be designed within a very small, low-power monolithic integrated circuit.

Parameters

Attributes Value
GPIOs (#) 7
Special Features 4x LDO, ASM (8 states), DC/DC, RTC
ACMP Channels (#) 4
CNT/DLY (Max) (#) 5
LUTs (Max) (#) 16
DFF (Max) (#) 9
Pipe Delay 16-stage
# of Programable Delays (#) 1
Oscillator Type Conf. OSC, LF OSC
Temperature Sensor (ch) (#) 1
Interface I2C
Memory Type OTP
Temp. Range (°C) -40 to +85°C

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
MSTQFN 3.0 x 3.0 29

Application Block Diagrams

Interactive block diagram of the WXGA single display HMI platform features RGB and MIPI video outputs with 2D graphics, powered by an Arm Cortex-M85 MCU.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.
Tiny Flexible System on Module (SoM) Block Diagram
Tiny Flexible System-on-Module (SoM)
This flexible SoM integrates an MCU, FPGA, and programmable mixed-signal matrix onto a single board.

Applied Filters: