Features
- Three Analog Comparators (ACMP)
- Nineteen Combination Function Macrocells
- Three Selectable DFF/LATCH or 2-bit LUTs
- One Selectable Continuous DFF/LATCH or 3-bit LUT
- Four Selectable DFF/LATCH or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Function Generator or 2-bit LUT
- Five 8-bit Delays/Counters or 3-bit LUTs
- Two 16-bit Delays/Counters or 4-bit LUTs
- Two Deglitch Filters with Edge Detectors
- Asynchronous State Machine
- Eight States
- Flexible Input Logic from State Transitions
- Serial Communications
- I2C Protocol Compliant
- Pipe Delay – 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Two Oscillators (OSC)
- Configurable 25kHz or 2MHz
- 25MHz Oscillator
- Power-On Reset
- Eight Byte RAM + OTP User Memory
- RAM Memory Space that is Readable and Writable via I2C
- User-Defined Initial Values Transferred from OTP
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- Power Supply
- 1.8V (±5%) to 5.0V (±10%) VDD
- Ambient Operating Temperature Range: -40°C to +105°C
- RoHS-Compliant/Halogen-Free
- Available Package: 14-pin STQFN: 2.0mm x 2.2mm x 0.55mm, 0.4mm pitch
Description
The SLG46534-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46534-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Parameters
| Attributes | Value |
|---|---|
| GPIOs (#) | 12 |
| Special Features | ASM (8 states) |
| ACMP Channels (#) | 3 |
| CNT/DLY (Max) (#) | 7 |
| Look-up Table (LUTs) | 17 |
| DFF (Max) (#) | 8 |
| Pipe Delay | 16-stage |
| # of Programable Delays (#) | 1 |
| Oscillator Type | Conf. OSC, RC OSC |
| Temp. Range (°C) | -40 to +105°C |
| Interface | I2C |
| Memory Type | OTP |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| TQFN | 2.0 x 2.2 | 14 |
Product Comparison
| SLG46534-E | SLG46534 | |
| Temp. Range (°C) | -40 to +105°C | -40 to +85°C |
Applications
- Outdoors Electronics
- Factory Automation
- Servers and Networking Equipment
- Chargers
Applied Filters:
Loading