Skip to main content

Features

  • Flash on the module, makes upgrading easy
  • ETSI DECT (GAP) compliant
  • Connects with up to six portable units
  • UART interface for an external host
  • Software support for embedded solutions
  • Supports voice and low-speed data
  • Power management support
  • A one-fits-all module running on an ETSI standardized protocol in an interference-free band, supporting
    • DECT
    • DECT 6.0
    • J-DECT
    • CAT-iq
  • Operates as fixed part or portable part
  • Contains the complete protocol stack
  • Fully TBR6, FCC approved and J-DECT pre-certified
  • Works simply with an API interface set
  • Fully tested module, eliminates the need for RF testing
  • A complete set of software examples included

Description

The SC14CVMDECT Cordless Voice Module (CVM) Development Kit consists of two development boards with headsets, enabling voice connection setup. It enables the easy and cost-effective development of cordless applications and significantly reduces the time-to-market.

All the features of the module are accessible through the pins on the development board, while buttons and LED statuses can be changed and checked. The CVM kit comes with the Athena development environment, an Eclipse-based IDE that provides a development environment for the CR16C+ series of microcontrollers, and a GNU cross compiler/linker for CR16 – removing the need for an external microcontroller.

Product Comparison

SC14CVMDECTDA14AVDDECT
Processor CPU MIPS (MIPS)-165
Processor DSP MIPS (MIPS)-290
I/O Type- PCM, SPI, UART, USB 2.0
Data Rate (Mbps)-0.0016
Bandwidth (MHz)-0.02
Charge Control-Li-ion
Software Support-Flexible API Interface

Applications

  • Hosted or embedded cordless intercom
  • Hosted or embedded cordless baby phone monitor
  • Hosted wireless data applications up to 1.6Kbit/s (e.g., point-of-sales (PoS) terminals) or use the new CAT-iq LU-10 feature of 54kbit/sec
  • Set-top boxes
  • Routers and wireless xDSL/cable modems
  • Industrial control systems
  • Burglar alarms
  • Wireless local loop (WLL)
  • Pendant applications
  • All other point-to-point connections

Applied Filters: