Skip to main content
Renesas Electronics Corporation
High-Performance MPU Realizing High-Speed and High-Precision Real-Time Control with EtherCAT

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_20094
Lead Count (#):196
Pkg. Dimensions (mm):12 x 12 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R9A07G074M04GBG#BC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Longevity2038 Sep
Carrier TypeFull Carton (Tray)
Family NameRZ
Series NameRZ/T
Group NameT2L
CPU ArchitectureArm
Main CPUCortex-R52
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1024
ECC SRAMYes
Lead Count (#)196
Pkg. TypeLFBGA
Pitch (mm)0.8
Pkg. Dimensions (mm)12 x 12 x 1.4
Number of Supply Voltage(s) (#)3
Supply Voltage (V)3.135 - 3.465
I/O Ports111
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)1
External Memory Bus (bit)8,16
DRAM I/FSDRAM
NPUNo
3D GPUNo
AcceleratorNo
MOQ1512
Temp. Range (°C)Tj = -40 to +125
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)800
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M/1G
Ethernet (ch)1
EtherCat (ch) (#)1
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)4
QSPI (ch)2
OSPI (ch)2
I2C (#)3
I3C (ch)0
CAN (ch)0
CAN-FD (ch)2
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)25
32-Bit Timer (ch)20
16-Bit Timer (ch) (#)14
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionUnique ID
Debug InterfaceJTAG/SWD
RemarksIndustrial Ethernet, Absolute Encoder IF
Moisture Sensitivity Level (MSL)3
Assembly LocationTAIWAN
Wafer Fab LocationKOREA
Family NameRZ
Group NameT2L
Lead CompliantYes
Length (mm)12
Pb (Lead) FreeYes
Suggested KitsRZ/T2L-RSK
Tape & ReelNo
Thickness (mm)1.4
Width (mm)12

Description

RZ/T2L is high-performance MPU that realizes high-speed and high-precision real-time control with EtherCAT. RZ/T2L has Arm® Cortex®-R52 @Max Frequency 800MHz and the large tightly coupled memory size (576 KB) is directly connected to the CPU, reducing the fluctuation in execution time that can occur when cache memory is used, and delivering deterministic and fast-response processing. RZ/T2L has seamless hardware architecture with RZ/T2M such as CPU core, peripheral functions and LLPP (Low Latency Peripheral Port) bus, and can be proposed for higher performance control systems such as AC servo. Also, RZ/T2L offers a scalable and compatible software platform with Renesas MPUs and MCUs. It enables customer utilizing their software assets for new model development.