Skip to main content
Renesas Electronics Corporation
Arm® Cortex®-R4 Processor with FPU and MDIO Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_11898
Lead Count (#):112
Pkg. Dimensions (mm):6 x 6 x 1
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0050
RoHS (R7S910021CBG#AC0)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRZ
Series NameRZ/T
Group NameT1-M
CPU ArchitectureArm
Main CPUCortex-R4F
Sub CPUNo
Floating Point UnitDouble/Single
Bit Length32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)1568
ECC SRAMYes
Lead Count (#)112
Pkg. TypeLFBGA
Pitch (mm)0.8
Pkg. Dimensions (mm)6 x 6 x 1
Number of Supply Voltage(s) (#)2
Supply Voltage (V)3 - 3.6
I/O Ports51
DMAC or DTCDMAC
DMA (ch)32
Temperature Sensor (ch) (#)1
Power-On ResetNo
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
Temp. Range (°C)Tj = -40 to +110
External Interrupt Pins (#)16
LVD or PVDNo
Operating Freq (Max) (MHz)450
Sub-clock (32.768 kHz)No
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)2
QSPI (ch)1
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)6
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)10
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCNo
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionNo
Debug InterfaceJTAG/SWD
Moisture Sensitivity Level (MSL)3
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 16-ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPUCortex-R4F x 1
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
Ethernet-
Family NameRZ
Group NameT1-M
High-Speed Analog Comparator (ch)0
Human Machine Interface-
Lead CompliantYes
Length (mm)6
Low-Power Analog Comparator (ch)0
MOQ1
NPUNo
Pb (Lead) FreeYes
SPI (#)2
Suggested Kitshttps://www.renesas.com/search?keywords=
Tape & ReelNo
Thickness (mm)1
Timer16-bit x 10-ch, 32-bit x 2-ch
UART (#)4
USB-
USBFS (ch)0
USBHS (ch)0
Width (mm)6

Description

The RZ/T1-M microcontrollers, featuring an Arm® Cortex®-R4 processor with a floating-point unit (FPU), are engineered for high-performance real-time processing, operating at speeds of up to 450 MHz. Equipped with an MDIO interface, the RZ/T1-M series is well-suited for applications such as optical modules. Its compact 6×6mm package also contributes to significant space savings.