Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_9398
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0025
RoHS (R5F571MFCDFB#10)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRX
Series NameRX700
Group NameRX71M
CPU ArchitectureRX
Main CPURXv2
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)2048
Data Flash (KB)64
RAM (KB)512
ECC SRAMNo
Lead Count (#)144
Pitch (mm)0.5
Pkg. Dimensions (mm)20 x 20 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)2.7 - 3.6
I/O Ports112
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)8,16
DRAM I/FSDRAM I/F
3D GPUNo
AcceleratorNo
MOQ480
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)16
LVD or PVDYes
Operating Freq (Max) (MHz)240
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speed10M/100M
Ethernet (ch)1
EtherCat (ch) (#)0
USB Ports (#)1
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)13
SPI (ch)11
QSPI (ch)1
OSPI (ch)0
I2C (#)11
I3C (ch)0
CAN (ch)3
CAN-FD (ch)0
WirelessNo
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)47
32-Bit Timer (ch)3
16-Bit Timer (ch) (#)22
8-Bit Timer (ch)4
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)29
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)2
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)8-bit
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)2
Security & EncryptionUnique ID
Debug InterfaceJTAG/Single-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Wafer Fab LocationTAIWAN
12-Bit Timer (ch)0
32-Bit High Res Timer (ch)0
ADC12-bit x 29-ch
Asynchronous General Purpose Timer (ch)0
Bit Size32
CPURXv2
DAC12-bit x 2-ch
DMAYes
DTC (ch)0
Delta-Sigma A/D ConverterNo
EthernetYes
Family NameRX
Group NameRX71M
High-Speed Analog Comparator (ch)0
Human Machine InterfaceCamera Interface PDC, Serial sound interface
Lead CompliantYes
Length (mm)20
Longevity2039 Dec
Low-Power Analog Comparator (ch)0
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLFQFP
Price (USD)$14.02592
Replacement Remark—
SPI (#)11
Suggested Kitshttps://www.renesas.com/en/search?keywords=RX71M-Starter-Kit-Plus
Tape & ReelNo
Thickness (mm)1.7
Timer8-bit x 4-ch, 16-bit x 22-ch, 32-bit x 3-ch
UART (#)13
USBUSB Host||USB Peripheral||USB Ports (ch) x 1||USB Endpoints x 10||USB Isochronous Transfer Support
USBFS (ch)0
USBHS (ch)0
Width (mm)20

Description

32-bit microcontroller capable of up to 240 MHz operation. Employs the RXv2 core, a more powerful evolved form of the RX core that was used in previous RX devices, while maintaining compatibility. Realizes 1160 CoreMark, the top performance among microcontrollers with built-in flash. Cache optimized for flash memory (AFU) can realize equivalent of 240-MHz zero wait flash memory access. The wait time for the CPU is a mere 1 cycle thanks to the 120-MHz zero wait access flash memory. This extremely high-speed memory access brings out the full performance of the CPU. Built-in AES, DES, SHA, and RNG protect data on a network. Built-in trusted memory function forbids reading of code from a specified area of the built-in flash memory. Equipped with up to 4 MB of code ROM and 552 KB of work RAM to support the increasing code/work area demanded by IoT network control and other applications.