Skip to main content

Features

  • Active low output
  • Small and long creepage distance (8.2mm LSSO5)
  • High-speed switching (15Mbps)
  • High common mode transient immunity (|CMH|, |CML| = 100kV/μs MIN. )
  • Pulse width distortion (|tPHL -tPLH| = 20ns MAX.)
  • Wide operating power supply voltage range (VCC = 4.5 ~ 30V)
  • Operating ambient temperature (125 °C MAX.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S9262ACCSP-100x#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standards
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S9262A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9262A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.

Parameters

Attributes Value
Channels (#) 1
Output Type Totem Pole
Logic Active Low
Absolute max. rated Power Supply Voltage (V) 4.5
Isolation Voltage (Vrms) 5000
Temp. Range (°C) -40 to +125
DC IFLH max. (mA) 4
tPHL/tPLH max. (ns) 60/60
SW PWD max. (ns) 20
SW PDD max. (ns) 25
CMTI min. (kV/µs) 100
Creepage Distance (mm) 8.2
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Package Options

Pkg. Type
LSSO5

Applied Filters: