Skip to main content

Features

  • Long creepage distance (8.2 mm MIN,LSSO5)
  • Fast response speed (15 Mbps)
  • High temperature operation ( -40~+125°C)
  • High instantaneous common-mode rejection voltage (CMH, CML = ±50 kV/μs MIN.)
  • High withstand voltage between input and output (BV = 5000 Vr.m.s.)
  • Low IF drive (IFHL = 2.6 mA MAX.)
  • Low VDD drive (VDD = 2.7 V~5.5 V)
  • Low pulse width distortion(PWD = 20 ns MAX.)
  • Lead-free product

Description

The RV1S9260A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.

Parameters

Attributes Value
Channels (#) 1
Data Speed (bps) 15 Mbps
Output Type CMOS
Absolute max. rated Power Supply Voltage (V) 6
Isolation Voltage (Vrms) 5000
IDDH max. (mA) 2
IDDL max. (mA) 2
VOL max. (V) 0.1
IFHL (Max) (mA) 2.6
tPHL/tPLH max. (ns) 60/60
SW PWD max. (ns) 20
CMTI min. (kV/µs) 50
Creepage Distance (mm) 8.2
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Application Block Diagrams

Wireless Multi-Channel Isolated Data Logger Block Diagram
Wireless Multi-Channel Isolated Data Logger
The wireless multi-channel isolated data logger offers multi-channel measurement for industrial networks and Wi-Fi.
Embedded programmable logic controller block diagram features flexible selection of IOs and/or standard analog + digital and supports wired and wireless interfaces and IoT connectivity.
Embedded Programmable Logic Controller (PLC) for Industrial Use
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.

Applied Filters: