Skip to main content
Renesas Electronics Corporation
IPM Drive Photocouplers (Optocouplers)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000
RoHS (RV1S9213ACCSP-10YV#KC0)EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8.2
DC IFLH max. (mA)5
IFHL (Max) (mA)5
Io (mA)15
Isolation Voltage (Vrms)5000
Lead CompliantYes
LogicActive Low
Longevity2030 Dec
MOQ3500
Output TypeOpen Collector
Price (USD)$0.55795
RL at tpHL, tpLH (kohm)20
SW PDD max. (ns)650
SW PWD max. (ns)650
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsRobot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
VCC (V)30
field__pwd_max_ns650
tPHL (Max) (μs)0.5
tPHL/tPLH max. (ns)500/750
tPLH (Max) (μs)0.75

Description

The RV1S9213A is an optically coupled isolator containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The RV1S9213A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. This package is very small and thin with long creepage distance (8.2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.