Features
- Small and long creepage (8.2mm, LSSO5)
- Open collector output
- High-speed switching (tPHL = 500ns Max., tPLH = 750ns MAX.)
- Propagation delay difference (tPLH – tPHL = 240ns TYP.)
- Operating temperature (-40 ~ +125°C)
- High common mode transient immunity (|CMH|, |CML| = 50kV/μs MIN.)
- High isolation voltage (BV = 5000 Vr.m.s.)
- Embossed tape product: RV1S9213ACCSP-10Yx#KC0: 3500 pcs/reel
- Pb-free product
- Safety standards
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Description
The RV1S9213A is an optically coupled isolator containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The RV1S9213A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. This package is very small and thin with long creepage distance (8.2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Output Type | Open Collector |
| Logic | Active Low |
| Absolute max. rated Power Supply Voltage (V) | 4.5 |
| Isolation Voltage (Vrms) | 5000 |
| DC IFLH max. (mA) | 5 |
| tPHL/tPLH max. (ns) | 500/750 |
| SW PWD max. (ns) | 650 |
| SW PDD max. (ns) | 650 |
| CMTI min. (kV/µs) | 50 |
| Creepage Distance (mm) | 8.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Application Block Diagrams
|
|
AC Servo
This AC servo system offers cost-effective and high-speed motor control with EtherCAT design.
|
|
|
3KW Off-Board Electric Vehicle Charger
3KW AC/DC converter can charge light electric vehicles or power high wattage loads.
|
Applied Filters:
Loading