Skip to main content
IPM Drive Photocouplers (Optocouplers)

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8541.49.8000
RoHS (RV1S9213ACCSP-10YC#KC0) EnglishJapanese

Product Attributes

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Country of Assembly JAPAN
Country of Wafer Fabrication JAPAN
Absolute max. rated Power Supply Voltage (V) 4.5
Breakdown Voltage (BV) (kV rms) 5
CMTI min. (kV/µs) 50
Channels (#) 1
Creepage Distance (mm) 8.2
DC IFLH max. (mA) 5
IFHL (Max) (mA) 5
Io (mA) 15
Isolation Voltage (Vrms) 5000
Lead Compliant Yes
Logic Active Low
Longevity 2030 Dec
MOQ 3500
Output Type Open Collector
Price (USD) $0.54577
RL at tpHL, tpLH (kohm) 20
SW PDD max. (ns) 650
SW PWD max. (ns) 650
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved
Safety Standard UL (UL1577) Approved
Tape & Reel No
Target applications Robot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
VCC (V) 30
field__pwd_max_ns 650
tPHL (Max) (μs) 0.5
tPHL/tPLH max. (ns) 500/750
tPLH (Max) (μs) 0.75

Description

The RV1S9213A is an optically coupled isolator containing an AlGaAs LED on the input side and a photo diode and a signal processing circuit on the output side on one chip. The RV1S9213A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion with operating temperature. It is suitable for IPM drive. This package is very small and thin with long creepage distance (8.2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.