Skip to main content
Renesas Electronics Corporation
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSSO5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSO5
Pkg. Code:pkg_20044
Lead Count (#):5
Pkg. Dimensions (mm):2.5 x 7.5 x 2.1
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Lead Count (#)5
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)50
Channels (#)1
Creepage Distance (mm)8.2
DC IFLH max. (mA)3.8
IFHL (Max) (mA)3.8
Io (mA)25
Isolation Voltage (Vrms)5000
Lead CompliantYes
Length (mm)2
LogicActive High
MOQ20
Output TypeTotem Pole
Pkg. TypeLSSO5
Price (USD)$2.27053
SW PDD max. (ns)100
SW PWD max. (ns)80
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsAC Servo, Industrial inverter, Solar inverter, IPM control
Thickness (mm)2.1
VCC (V)25
Width (mm)8
tPHL (Max) (μs)0.2
tPHL/tPLH max. (ns)200/200
tPLH (Max) (μs)0.2

Description

The RV1S9209A is an optical coupled high-speed, totem pole output (active high output type) isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The RV1S9209A is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive.