Skip to main content

Features

  • Small and long creepage (8.2 mm MIN, LSSO5)
  • Totem pole output (Active High Output Type)
  • Pulse width distortion (|tPLH -tPHL| = 80 ns MAX.)
  • High common mode transient immunity (|CMH|, |CML| = ± 50 kV/μs MIN.)
  • Operating Ambient Temperature (125 °C MAX.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S9209ACCSP-10Yx#KC0 : 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN IEC 60747-5-5 (Option)

Description

The RV1S9209A is an optical coupled high-speed, totem pole output (active high output type) isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The RV1S9209A is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive.

Parameters

Attributes Value
Channels (#) 1
Output Type Totem Pole
Logic Active High
Isolation Voltage (Vrms) 5000
DC IFLH max. (mA) 3.8
tPHL/tPLH max. (ns) 200/200
SW PWD max. (ns) 80
SW PDD max. (ns) 100
CMTI min. (kV/µs) 50
Creepage Distance (mm) 8.2
Safety Standard UL (UL1577) Approved
Safety Standard VDE (EN IEC 60747-5-5) Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1) Approved

Package Options

Pkg. Type Lead Count (#)
LSSO5 5

Applied Filters: