| CAD Model: | View CAD Model |
| Pkg. Type: | LSSO5 |
| Pkg. Code: | pkg_20044 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 2.5 x 7.5 x 2.1 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| Lead Count (#) | 5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CMTI min. (kV/µs) | 50 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8.2 |
| DC IFLH max. (mA) | 3.8 |
| IFHL (Max) (mA) | 3.8 |
| Io (mA) | 25 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Length (mm) | 2 |
| Logic | Active High |
| Longevity | 2030 Dec |
| MOQ | 3500 |
| Output Type | Totem Pole |
| Pkg. Type | LSSO5 |
| Price (USD) | $1.20821 |
| SW PDD max. (ns) | 100 |
| SW PWD max. (ns) | 80 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | AC Servo, Industrial inverter, Solar inverter, IPM control |
| Thickness (mm) | 2.1 |
| VCC (V) | 25 |
| Width (mm) | 8 |
| tPHL (Max) (μs) | 0.2 |
| tPHL/tPLH max. (ns) | 200/200 |
| tPLH (Max) (μs) | 0.2 |
The RV1S9209A is an optical coupled high-speed, totem pole output (active high output type) isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The RV1S9209A is specified high CMR and pulse width distortion with operating temperature. It is suitable for IPM (Intelligent Power Module) drive.