Skip to main content
Renesas Electronics Corporation
Automotive 1 Mbps, Open Collector Output, 5-pin SOP (SO5) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:SO5
Pkg. Code:PRSP0005DA-A
Lead Count (#):
Pkg. Dimensions (mm):3 x 4 x 2.5
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Pkg. TypeSO5
Pb (Lead) FreeYes
Breakdown Voltage (BV) (kV rms)3.75
CTR-
Channels (#)1
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Creepage Distance (mm)4.2
IFHL (Max) (mA)3.5
Io (mA)15
Isolation Voltage (Vrms)3750
Lead CompliantYes
Length (mm)3
MOQ2500
Pkg. Dimensions (mm)3 x 4 x 2.5
RL at tpHL, tpLH (kohm)20
Safety Standard (AEC-Q100)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsConsumer vehicles
Thickness (mm)2.5
VCC (V)30
Width (mm)4
tPHL (Max) (μs)0.7
tPLH (Max) (μs)0.7

Description

The RV1S9184Q is a photocoupler featuring high-speed communication with open-collector output which consists of an AlGaAs LED on the input side and a one-chip signal processing circuit with built-in photo diode on the output side. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S9184Q is designed specifically for high voltage isolation and wide temperature operation (−40 to +135 °C), which is suitable for automotive application.