Features
- Operating ambient temperature (TA = −40 to +135 °C)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- High speed response (tPHL = 700 ns MAX., tPLH = 700 ns MAX., PWD = 500 ns MAX.)
- High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
- Small package (SO5)
- Pb-free product
- AEC-Q100 (Grade 1: TA = −40 to +125 °C) compliant
- Safety standard
- UL : UL1577, Double protection
Description
The RV1S9184Q is a photocoupler featuring high-speed communication with open-collector output which consists of an AlGaAs LED on the input side and a one-chip signal processing circuit with built-in photo diode on the output side. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S9184Q is designed specifically for high voltage isolation and wide temperature operation (−40 to +135 °C), which is suitable for automotive application.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Isolation Voltage (Vrms) | 3750 |
| Creepage Distance (mm) | 4.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard (AEC-Q100) | Approved |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) |
|---|---|
| SO5 | 3 x 4 x 2.5 |
Applied Filters:
Loading