Skip to main content
IPM Drive Photocouplers (Optocouplers)

Package Information

CAD Model:View CAD Model
Pkg. Type:SO5
Pkg. Code:PRSP0005DC
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Absolute max. rated Power Supply Voltage (V)4.5
Breakdown Voltage (BV) (kV rms)3.75
CMTI min. (kV/µs)100
Channels (#)1
Creepage Distance (mm)4.2
DC IFLH max. (mA)3
IFHL (Max) (mA)3
Isolation Voltage (Vrms)3750
Lead CompliantNo
LogicActive High
Longevity2030 Dec
MOQ2500
Output TypeTotem Pole
Pkg. TypeSO5
Price (USD)$0.67104
SW PDD max. (ns)25
SW PWD max. (ns)20
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsRobot controller, Industrial inverter, AC Servo, FA Network, Measurement equipment
VCC (V)30
field__pwd_max_ns20
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The RV1S9161A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9161A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.