Skip to main content

Features

  • Active High Output
  • High speed switching (15 Mbps)
  • High common mode transient immunity (CMH, CML = ±100 kV/μs MIN.)
  • Pulse width distortion (|tPHL -tPLH| = 20 ns MAX.)
  • Wide operating power supply voltage range (VCC = 4.5 ~ 30 V)
  • Operating ambient temperature (125 °C MAX.)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Embossed tape product: RV1S9161ACCSP-100x#KC0: 2 500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S9161A is a photocoupler featuring high-speed switching up to 15Mbps with active high output logic which consists of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. The RV1S9161A is designed specifically for high common mode transient immunity (CMTI), wide operating power supply voltage range and high temperature operation up to TA = 125 °C. It is suitable for IPM drive.

Parameters

AttributesValue
Channels (#)1
Output TypeTotem Pole
LogicActive High
Absolute max. rated Power Supply Voltage (V)4.5
Isolation Voltage (Vrms)3750
Temp. Range (°C)-40 to +125
DC IFLH max. (mA)3
tPHL/tPLH max. (ns)60/60
SW PWD max. (ns)20
SW PDD max. (ns)25
CMTI min. (kV/µs)100
Creepage Distance (mm)4.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. Type
SO5

Applied Filters: