Skip to main content

Features

  • Long creepage distance (8 mm MIN)
  • High-Speed communication (15 Mbps)
  • High temperature operation (-40 to +125°C)
  • High common mode (dv/dt) tolerant (CMH, CML = ±50 kV/μs MIN.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Low input drive current (IFHL = 2.2 mA MAX.)
  • Low voltage power supply operation (VDD = 2.7 V~5.5 V)
  • Low pulse width distortion (PWD = 20 ns MAX.)
  • Pb free product

Description

The RV1S9060A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)15 Mbps
Output TypeCMOS
Absolute max. rated Power Supply Voltage (V)6
Isolation Voltage (Vrms)5000
IDDH max. (mA)2
IDDL max. (mA)2
VOL max. (V)0.1
IFHL (Max) (mA)2.2
tPHL/tPLH max. (ns)60/60
SW PWD max. (ns)20
CMTI min. (kV/µs)50
Creepage Distance (mm)8
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Application Block Diagrams

400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.

Applied Filters: