Skip to main content
Renesas Electronics Corporation
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin Ultra-Small Package Flat-Lead Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:Flat lead
Pkg. Code:PRSN0004DA-A
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Pkg. TypeFlat lead
Lead Count (#)4
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR800
CTR (Max)%800
CTR (min)%300
CTR Range (%)300 - 800
Channels (#)1
Creepage Distance (mm)4
IC @25 °C (A)0.08
IC max (mA)80
IF at CTR (mA)0.05
IF at CTR (mA)0.05
Isolation Voltage (Vrms)2500
Lead CompliantYes
MOQ3500
SW tf Typ. (µs)1150
SW toff Typ. (µs)1300
SW ton Typ. (µs)130
SW tr Typ. (µs)115
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsAir conditioner,Measurement equipment,Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)115

Description

The RV1S2951A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2951A consists of an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30 % compared with the SSOP for the PS28xx series keeping a 4mm creepage distance.