Skip to main content

Features

  • Ultra small flat-lead package (4.6mm × 2.5mm × 2.1mm)
  • High current transfer ratio (CTR = 300 % MIN. at IF = 50μA)
  • Operating ambient temperature (115 °C MAX.)
  • High isolation voltage (BV = 2500 Vrms)
  • Embossed tape product:
    RV1S2951ACCNS-1F0x#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2951A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2951A consists of an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30 % compared with the SSOP for the PS28xx series keeping a 4mm creepage distance.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)80
Isolation Voltage (Vrms)2500
CTR (min)%300
CTR (Max)%800
IF at CTR (mA)0.05
VCE at CTR (V)5
SW tr Typ. (µs)115
SW tf Typ. (µs)1150
SW ton Typ. (µs)130
SW toff Typ. (µs)1300
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Package Options

Pkg. TypeLead Count (#)
Flat lead4

Applications

  • Air conditioner
  • Measurement equipment
  • Power supply

Applied Filters: