Skip to main content
Renesas Electronics Corporation
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin Ultra-Small Package Flat-Lead Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:Flat lead
Pkg. Code:PRSN0004DA-A
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Longevity2030 Dec
Pkg. TypeFlat lead
Lead Count (#)4
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)2.5
CTR800
CTR (Max)%800
CTR (min)%300
CTR Range (%)300 - 800
Channels (#)1
Creepage Distance (mm)4
IC @25 °C (A)0.08
IC max (mA)80
IF at CTR (mA)0.05
IF at CTR (mA)0.05
Isolation Voltage (Vrms)2500
Lead CompliantYes
MOQ50
Price (USD)$2.7566
SW tf Typ. (µs)1150
SW toff Typ. (µs)1300
SW ton Typ. (µs)130
SW tr Typ. (µs)115
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsAir conditioner,Measurement equipment,Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)115

Description

The RV1S2951A is an optically coupled transistor-output isolator featuring a high current transfer ratio at a sub-mA of the forward current. The RV1S2951A consists of an AlGaAs LED on the input side and an NPN silicon phototransistor on the output side in an ultra-small flat-lead package to reduce the mounting area by 30 % compared with the SSOP for the PS28xx series keeping a 4mm creepage distance.