Features
- Small and long creepage (8.2 mm, LSSOP)
- AC input response
- Operating ambient temperature: 115°C
- High isolation voltage (BV = 5000 Vr.m.s.)
- Embossed tape product: RV1S2285ACCSP-10Yx#KC0: 3500 pcs/reel
- Pb-Free product
- Safety standard
- UL: UL1577, Double protection
- CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
- VDE: DIN EN 60747-5-5 (Option)
Description
The RV1S2285A is an optically coupled isolator containing GaAs light emitting diodes and an NPN silicon phototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| VCEO max (mA) | 80 |
| IC max (mA) | 30 |
| Isolation Voltage (Vrms) | 5000 |
| CTR (min)% | 50 |
| CTR (Max)% | 400 |
| IF at CTR (mA) | 5 |
| VCE at CTR (V) | 5 |
| SW tr Typ. (µs) | 4 |
| SW tf Typ. (µs) | 5 |
| Creepage Distance (mm) | 8.2 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| I/O Type | AC/Single |
Applied Filters: