Skip to main content
Low Forward-Current (IF), Operating Ambient Temperature 115 °C, 4-Pin SSOP with 8.2mm Creepage Distance (LSSOP) Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:PRSP0004NN-A
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Longevity2030 Dec
Pkg. TypeLSSOP
Lead Count (#)4
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyJAPAN
Country of Wafer FabricationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR1000
CTR (Max)%1000
CTR (min)%300
CTR Range (%)300 - 1000
Channels (#)1
Creepage Distance (mm)8.2
IC @25 °C (A)0.08
IC max (mA)80
IF at CTR (mA)0.05
IF at CTR (mA)0.05
Isolation Voltage (Vrms)5000
Lead CompliantYes
MOQ20
Price (USD)$2.8485
SW tf Typ. (µs)960
SW toff Typ. (µs)1050
SW ton Typ. (µs)100
SW tr Typ. (µs)85
Safety Standard CQC (GB4943.1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Tape & ReelNo
Target applicationsAir conditioner,Measurement equipment,Power supply
VCE at CTR (V)5
VCE at CTR (V)5
VCEO (V)40
VCEO max (mA)40
tf (Typical) (µs)5

Description

The RV1S2255A is an optically coupled isolator in an LSSOP package containing AlGaAs LEDs on the input side and an NPN silicon phototransistor on the output side. This LSSOP package is very slim and thin with a long creepage distance (8.2mm). This downsized photocoupler enables high-density surface mounting for various interface circuit layouts.