Skip to main content

Features

  • Small and long creepage distance (8.2mm, LSSOP)
  • AC input response
  • High current transfer ratio (CTR = 300% MIN. at IF = 50μA)
  • Operating ambient temperature (115 °C MAX.)
  • High isolation voltage (BV = 5000Vrms)
  • Embossed tape product:
    RV1S2255ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • CQC: GB4943.1-2022, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2255A is an optically coupled isolator in an LSSOP package containing AlGaAs LEDs on the input side and an NPN silicon phototransistor on the output side. This LSSOP package is very slim and thin with a long creepage distance (8.2mm). This downsized photocoupler enables high-density surface mounting for various interface circuit layouts.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)80
Isolation Voltage (Vrms)5000
CTR (min)%300
CTR (Max)%1000
IF at CTR (mA)0.05
VCE at CTR (V)5
SW tr Typ. (µs)85
SW tf Typ. (µs)960
SW ton Typ. (µs)100
SW toff Typ. (µs)1050
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard CQC (GB4943.1)Approved

Package Options

Pkg. TypeLead Count (#)
LSSOP4

Applications

  • Air conditioner
  • Measurement equipment
  • Power supply

Applied Filters: