| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.49.8000 |
| RoHS (RV1S2211ACCSP-10YV#KC0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Country of Assembly | JAPAN |
| Country of Wafer Fabrication | JAPAN |
| Breakdown Voltage (BV) (kV rms) | 5 |
| CTR | 400 |
| CTR (Max)% | 400 |
| CTR (min)% | 100 |
| CTR Range (%) | 100 - 100 |
| Channels (#) | 1 |
| Creepage Distance (mm) | 8.2 |
| IC @25 °C (A) | 0.04 |
| IC max (mA) | 40 |
| IF at CTR (mA) | 1 |
| IF at CTR (mA) | 1 |
| Isolation Voltage (Vrms) | 5000 |
| Lead Compliant | Yes |
| Longevity | 2030 Dec |
| MOQ | 3500 |
| Price (USD) | $0.25645 |
| SW tf Typ. (µs) | 5 |
| SW tr Typ. (µs) | 4 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Tape & Reel | No |
| Target applications | Robot controller, Industrial inverter, AC Servo, PLC, Measurement equipment, Power supply |
| VCE at CTR (V) | 5 |
| VCE at CTR (V) | 5 |
| VCEO (V) | 40 |
| VCEO max (mA) | 40 |
| tf (Typical) (µs) | 5 |
The RV1S2211A is an optically coupled isolator containing a GaAs light emitting diode and an NPN siliconphototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.