Skip to main content

Features

  • Small and long creepage (8.2 mm, LSSOP)
  • High current transfer ratio (CTR = 200% TYP. @ IF = 1 mA)
  • Operating ambient temperature: 115°C
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Embossed tape product: RV1S2211ACCSP-10Yx#KC0: 3500 pcs/reel
  • Pb-Free product
  • Safety standard
    • UL: UL1577, Double protection
    • CSA: CAN/CSA-C22.2 No.62368-1, Reinforced insulation
    • VDE: DIN EN 60747-5-5 (Option)

Description

The RV1S2211A is an optically coupled isolator containing a GaAs light emitting diode and an NPN siliconphototransistor. This package is very small and thin with long creepage distance(8. 2mm). This small product is suitable for various interface circuits which require surface mounting and high-density mounting.

Parameters

AttributesValue
Channels (#)1
VCEO max (mA)40
IC max (mA)40
Isolation Voltage (Vrms)5000
CTR (min)%100
CTR (Max)%400
IF at CTR (mA)1
VCE at CTR (V)5
SW tr Typ. (µs)4
SW tf Typ. (µs)5
Creepage Distance (mm)8.2
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved

Applied Filters: